Publish your products
Offset 3.2

Offset 3.2

Barstool with beech frame and upholstered seat.

Specification

Technical specification
  • Unique ref.offset-3-2
  • Product familySandler
  • Product groupMontbel Collection
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
  • Height (inches)41.1
  • Width (inches)20.3
  • Depth (inches)20.5
Related
  • Material mainBeech
  • Material secondaryBeech
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)22.05
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 23 39 11
  • OmniClass TitleResidential Bar Stools

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit