Publish your products
Plania PL30220
Plania PL30220
Plania PL30220
Plania PL30220
Plania PL30220

    Plania PL30220

    90cm / 36″ high aluminium trestle legs with cable way out for 90cm / 36″ wide Plania table tops. Epoxy finish

    Specification
    • With an architectural, pure and timeless aesthetic, PLANIA is a complete collection of transversal tables that blends performance, flexibility, and design. The PLANIA table system offers both single top tables in a wide range of sizes and big modular tables with sectional tops of endless dimensions. The collection has broad customization possibilities to facilitate its integration in private, corporate, or public spaces.

    Technical specification
    • Unique ref.plania-pl30220
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-08-22
    • Edition number1
    • Height (inches)36
    • Width (inches)36
    Related
    • Material mainAluminum
    • Material secondaryMetal
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)6.61
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit