Publish your products
S-Wing 5.1
S-Wing 5.1
S-Wing 5.1

    S-Wing 5.1

    Upholstered lounge chair with lacquered steel frame.

    Specification

    Technical specification
    • Unique ref.S-Wing-5-1
    • Product familySandler
    • Product groupVolare Collection
    • TypeObject (single object)
    • Date of publishing2025-07-21
    • Edition number1
    • Height (inches)33.9
    • Width (inches)26.4
    • Depth (inches)37.8
    Related
    • Material mainUpholstery
    • Material secondaryMetal
    • Designed inTürkiye
    • Manufactured inTürkiye
    • Weight Net (Lbs)68.34
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit