Publish your products
Window with hidden opening,2 leaves inward opening Espace® 70TH+
Window with hidden opening,2 leaves inward opening Espace® 70TH+
    Installux

    Window with hidden opening,2 leaves inward opening Espace® 70TH+

    The Espace® O.C. 70TH+ range pushes the limits of performance with an ultra-efficient hidden opening in only 70 mm thickness.

    It offers exceptional thermal insulation, ideal for new buildings with very high energy demands. 

    By maximizing the clear glazing and ensuring perfect visual homogeneity, this range meets the expectations of the most ambitious contemporary architectural projects, without compromising on aesthetics, brightness, and performance.

    Specification
    • Very high thermal performances

      • Up to Uw = 0.79 W/(m²K) with Ug = 0.5
      • Innovative architecture and low-density materials
      • Wide choice of glazing thicknesses
      • Ideal for high environmental requirements

      Clean and customizable design

      • Only 70mm thickness
      • Option of invisible hinges
      • Design choices (handles, glazing beads, finishes...)
      • Compatible with market hardware (openings European groove or 16 groove)
      • Bi-colour option

      Numerous configurations and implementations

      • Tilt and turn, French-style, tilt, combined frame configurations
      • Renovation frame, EWI, dilation, extensions,...
      • Joining profiles with frames from the Espace®, Galaxie®, Comete® ranges
    Technical specification
    • Unique ref.window-with-hidden-opening-2-leaves-inward-opening-espace-70th-plus
    • Product familyWindows
    • Product groupWindow with hidden opening
    • TypeObject (single object)
    • Date of publishing2026-07-23
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Fixed Frames

    Region availability

    Europe North America
    Belgium
    Canada
    France
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit