Publish your products
KA-T50-T-801T-01
KA-T50-T-801T-01
KA-T50-T-801T-01
KA-T50-T-801T-01
KA-T50-T-801T-01
KA-T50-T-801T-01

    KA-T50-T-801T-01

    4.0 out of 5 stars4.0(5 reviews)
    Office chair, with timeless, simple and modern design. Product of Korean chair producer FURSYS.
    Specification
    • Integrated connector of back/mechanism/armrests, polished or painted black Options: - with lumbar support or without - with headrest or without Headrest adjustable in height and inclination Adjustable lumbar support in height and depth Moulded seat foam Gas spring Components specification: - as black version - only with lumbar support - headrest available optionally - base - only aluminium - armrest pads - dark grey
    Technical specification
    • Unique ref.ka_t50
    • Product familyFurniture
    • Product groupOffice chair
    • TypeObject (single object)
    • Date of publishing2016-09-12
    • Edition number1
    • Height (mm)1350
    • Width (mm)735
    • Depth (mm)640
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inSouth Korea
    • Manufactured inSouth Korea
    • Weight Net (Kg)18.4
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Poland