We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Board 90 for board on board installation

Unique ref.: board_90_for_board_on_board_installation
Brand: Intelligent Wood
Product family: Wall Siding
Product group: Wall Siding
Width (mm): 2420
Height (mm): 90
Depth (mm): 16
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (3)

Resysta UPB Board

90mm board for wall siding/facade for board on board installation, waterproof, look&feel of noble wood, wheather-resistant, recycable, winner Green Product Award 2018 (category architecture) by using products made of Resysta it is possible to score 3-4 points for LEED certification of buildings. The product is made of approx 60% rice husks, a none used leftover of food industry. All products mabe of Resysta are recycable. Resysta created therefore an own recycling cycle

Resysta UPB Board

Density 0,6 (+/- 0.05) g /cm3; Tensile Modulus ≥ 700 N/mm2; Tensile Strength ≥ 9,0 N/mm2; Flexural Modulus ≥ 800 N/mm2; Flexural Strength ≥ 10 N/mm2; Rigidity Modulus ≥ 160 N/mm2; Shear Strength ≥ 2,7 N/mm2; Brinell Hardness ≥ 20 N/mm2; Screw Withdrawal Resistance - Surface ≥ 1200 N; Screw Withdrawal Resistance - Narrow Side ≥ 1200 N; Nail Withdrawal Resistance - Surface ≥ 200 N; Nail Withdrawal Resistance - Narrow Side ≥ 300 N; Coefficient of Thermal Linear Expansion 5,2 *10(-5) m/m°C; Thermal Linear Expansion Force ≈ 1.500 N; Heat Conductivity (λ) ≥ 0,07 W/(mK); Heat Capacity 1,02 J/(gK); Diffusion Resistance - (Water Vapor Permeability) μ=1000; Airborne Sound Insulation 32 Rw(dB); Water Absorption 24 h (Weight) ≤ 2,0%; Water Absorption 24 h (Elongation) ≤ 0,1%; Water Absorption 24 h (Change in Width) ≤ 0,2%; Water Absorption 24 h (Change in Thickness) ≤ 0,1 %; Fire Behaviour Standard - UL V94 V0; Fire Behaviour Standard - EN 13501 D,s3,d0; Short-Time Weld Factor - Traction Test 0,68; Short-Time Weld Factor - Flexural Test 0,76; Resistance Against Termites Attempted Attack - No Infestation; Resistance Against Wood-Discoloring Fungi; VOC - Emission - aprooved

System type: UPB Board, Facade Board, Facade Cladding


Material main: Other
Material secondary: PVC
Designed in: Germany
Manufactured in:
Weight Net (Kg): 2.09

BIMobject Category: Walls - Cladding
IFC classification: Curtain Wall
UNSPSC name: Siding and exterior wall materials
UNSPSC code: 301518
Uniclass 1.4 Code: L3811
Uniclass 1.4 Description: Curtain walls, rainscreen cladding
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
OmniClass Number: 23-13 33 27 11
OmniClass Title: Curtain Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Facade - board on board installation
Colour aged teak
Installation Method board on board
Material UPB Board made of Resysta
Panel Length 2420 mm
Panel Thickness 16 mm
Panel Width 90 mm
Recyclable yes - recycable
Sustainability Website URL https://www.resysta.com/en/material-resysta/material/recycling.html
Weight 2,09

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour aged teak
Material UPB Board made of Resysta

BIMobject®