Publish your products
Powder coating Apex Bronze 12209I
Powder coating Apex Bronze 12209I
Powder coating Apex Bronze 12209I

    Powder coating Apex Bronze 12209I

    Interpon D Anodic Collection: Apex Bronze 12209I

    Architectural Super Durable Powder Coatings

    Collection Anodic is an exclusive range of anodic colors. These attractive matt and metallic effect finishes provide a great alternative to anodized aluminum.

    Long-term resistance to weathering and long - term guarantee. Minimal environmental impact compared to real anodizing. Much easier to repair compared to anodized aluminum.

    Our superdurable range created to withstand demanding climates. Designed to protect and beautify architectural exterior aluminum applications such as window and door systems, louvres, balustrades, and other exterior metal features on commercial buildings.

    Collection Anodic is now formulated in Low-E technology and uses bio-attributed raw materials which supports the sustainability goals across the supply chain in several ways:

    • Curing at lower temperature (30°C lower than traditional powder coating)
    • Curing at faster line speed
    • Reduction of up to 40% in product carbon footprint

    Up to 25 years warranty when applied by an approved applicator. Backed by an Environmental Product Declaration (EPD).

    To find out more, visit architectural.Interpon.com

    Caution about the colors on the screen:

    We have tried to make the colors and finishes to the screen as close as possible to our products. However, we cannot guarantee an exact match of colors and finishes, images and information contained on this website are not contractually binding. The representation of colors, gloss levels, metallic effects and textures are limited by technology and vary from screens and printers calibration parameters.

    Regarding the application of our products, please consult our technical documentation or contact your local AkzoNobel representative.

    Specification
    • The Anodic Collection meets the demanding weathering requirements of the leading industry specifications.

      Qualicoat class 2, GSB Master, and AAMA 2604, as well as BS EN 12206.

    Technical specification
    • Unique ref.12209I
    • Product familyAnodic
    • Product groupAnodic
    • TypeObject (single object)
    • Date of publishing2026-06-23
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit