Publish your products
Dartmouth Plain Square Baluster

Dartmouth Plain Square Baluster

Product Overview

The INTEX Dartmouth Extruded Railing System combines classic, timeless millwork aesthetics with modern engineering. Built with a 100% extruded cellular PVC exterior surrounding a heavy-duty aluminum-reinforced core, the Dartmouth System offers exceptional commercial-grade strength without the risk of rotting, swelling, or rusting. Designed for both level and stair applications, it features a refined matte finish, hidden hardware, and long-span performance capable of achieving code compliance across expansive deck, porch, and balcony installations.

Key Features & Benefits

  • Commercial-Grade Strength: Features an integrated heavy-duty aluminum core that supports code-compliant spans up to 12 feet.
  • Low Maintenance Cellular PVC: Will not rot, split, peel, or absorb moisture, significantly reducing long-term maintenance costs.
  • Hidden Fastener System: Uses concealed stainless steel hardware for a clean, seamless finish without exposed screws or rust stains.
  • Versatile Profiles: Offered in both peaked (classic timber design) and flat "beverage-friendly" top rail cap profiles.
  • Paint Ready Finish: Comes standard in a crisp white matte finish that does not require paint, but can be painted with 100% acrylic latex paint (LRV ≥ 55).
  • Customization Options: Compatible with various infills (square balusters, glass panels, horizontal infill, louvers) and in-house custom radius capabilities.

Applications

  • Commercial Decking & Multi-Family Balconies
  • High-End Residential Porches & Decks
  • Coastal Properties & Harsh Weather Environments
  • Historic Renovations & Traditional Architectural Designs
Specification
  • Technical Specifications

    • Manufacturer: INTEX Millwork Solutions
    • Series: Dartmouth Extruded Rail System (RS35 Series)
    • Material Composition: 100% Extruded Cellular PVC with Heavy-Duty Aluminum Reinforcement Core
    • Rail Profile Options: RS35350 (Flat Top Cap / Beverage Friendly) and RS35400 (Peaked Profile)
    • Rail Widths: 3-5/8" and 4" options
    • System Heights: Standard 36" and 42" finished rail heights
    • Section Lengths: Available in standard 6', 8', 10', and 12' kits (Level and Stair applications)
    • Standard Infill: 1-1/2" Solid Square Edge Cellular PVC Balusters
    • Fasteners: Completely concealed 300-series stainless steel hardware with crush blocks
    • Finish / Color: Factory White Matte Finish (Paintable with 100% Acrylic Latex, Light Reflective Value / LRV ≥ 55)
    • Code Compliance: International Building Code (IBC) and International Residential Code (IRC) compliant up to 12' level spans (certified via CCRR)
Technical specification
  • Unique ref.dartmouth-plain-square-baluster
  • Product familyRailing Systems
  • Product groupBalusters
  • TypeObject (single object)
  • Date of publishing2026-08-14
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • CSI MasterFormat 2014 Code06 63 00
  • CSI MasterFormat 2014 TitlePlastic Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit