Publish your products
Fluted Panel Newel Post Wrap
Fluted Panel Newel Post Wrap
Fluted Panel Newel Post Wrap

    Fluted Panel Newel Post Wrap

    Product Overview

    The INTEX Extruded Newel Post offers a high-performance, low-maintenance solution for porch, deck, and balcony railing systems. Crafted from premium cellular PVC with extruded technology, these newels provide the traditional aesthetic and crisp details of custom-milled wood without the susceptibility to rot, swelling, or weather degradation. Designed for seamless integration into commercial and high-end residential applications, INTEX Extruded Newel Posts engineered to fit around structural timber or steel posts, delivering structural integrity alongside architectural beauty.

    Key Features & Benefits

    • Unmatched Durability: Constructed from high-density cellular PVC that will not rot, chip, peel, split, or absorb moisture.
    • Low Maintenance: Highly resistant to moisture, UV exposure, and insect damage—eliminating frequent repainting and sealing cycles.
    • Versatile Integration: Engineered to wrap around standard structural posts (wood or steel) or mount with specialized INTEX mounting hardware.
    • Paint Ready: Arrives ready for finishing with 100% acrylic latex paint to match project palette requirements.
    • Authentic Millwork Aesthetic: Sharp, clean lines and classic proportions replicate traditional hand-crafted timber millwork.
    • Commercial & Residential Grade: IRC and IBC compliant options for broad application across multi-family, commercial, and single-family projects.

    Applications

    • Commercial Balconies & Porches
    • Multi-Family Residential Complexes
    • Custom Single-Family Homes & Coastal Architecture
    • Historic Renovations & Modern Traditional Exteriors
    Specification
    • Technical Specifications

      • Manufacturer: INTEX Millwork Solutions
      • Material: Extruded / Cellular PVC
      • Finish / Color: Standard White (Paintable with 100% Acrylic Latex, LRV ≥ 55)
      • Profile Options: Available in multiple sizes (e.g., 5"x5", 6"x6", 8"x8", custom nominal sizes)
      • Height Options: Standard heights (e.g., 38", 44", 48", 54", 108" sleeve lengths)
      • Core Compatibility: Accepts internal structural pipe mounts or 4x4 / 6x6 wood posts
      • Compliance & Code: IBC and IRC code compliant (when installed per manufacturer guidelines)
    Technical specification
    • Unique ref.fluted-panel-newel-post-wrap
    • Product familyNewels & Column Wraps
    • Product groupNewels
    • TypeObject (single object)
    • Date of publishing2026-08-14
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Columns
    • OmniClass Number23-17 25 11 11 15
    • OmniClass TitlePosts, Newel Posts, Pickets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit