Publish your products
INTRA Easy wall mounted Toilet paper big roll
Intra
Archived

INTRA Easy wall mounted Toilet paper big roll

Jumbo toilet paper roll holder Holds one roll up to 10″ (254 mm) diameter of 1-5⁄8″ or 2-1⁄4″ (41 or 57 mm) diameter core. Outer cabinet is type 304 stainless steel with a satin finish. Unit has viewing slot and tumbler lock.
Specification
  • Jumbo-Roll Toilet Paper Dispenser shall hold one (1) roll up to 10" (254) dia with 1-5/8" (41.3) dia. core or 2-1/4" (57) dia. core. Cover shall be fabricated of type 304 stainless steel alloy 18-8, 22 gauge with a № 4 satin finish. Rear of cabinet shall have five (5) mounting holes to suit #8 or #10 flat head screws. Cover shall be of one piece construction hung on stainless steel pin hinges and shall be held closed by a tumbler lock keyed to other ASI washroom equipment with key provided. A viewing slot with clear plastic window shall be provided. Unit shall accommodate smaller core size roll by removing the rubber core adapter “O” rings. Opening on bottom of cabinet shall have stainless steel teeth for toilet tissue tearing on both sides. Cover at top shall have shoulder pin to interlock back plate when closed.
Technical specification
  • Unique ref.ASI0042
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)270
  • Width (mm)270
  • Depth (mm)86
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)1.9
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit