Publish your products
INTRA Easy wall mounted Soap dispenser
Intra
Archived

INTRA Easy wall mounted Soap dispenser

Stainless steel soap dispenser in satin finish with proximity sensor. Powered by 6 AA-size batteries (not included) and has tamper-resistant viewing window, removable lid with special lock and key. Capacity: 35 fl. oz. (1 L).
Specification
  • Stainless Steel Automatic Liquid Soap Dispenser shall hold and dispense up to 1000ml (34 oz) of liquid and lotion soaps, synthetic detergents and antibacterial soaps containing PCMX and/or Triclosan with a viscosity range of between 1 and 3500 mPa s or cP (MilliPascal-sec or Centipoise). Dispenser body shall be fabricated of alloy 18-8 stainless steel, type 304 and black ABS. All exposed stainless steel surfaces shall be No 4 satin finish. Dispenser shall be powered by six (6) AA-size (1.5 V) batteries (not supplied) and shall operate automatically from IR sensor that shall activate soap dispensing when hands are placed in sensor zone. Sensor detection range shall be self adjusting. Dispenser shall pump for 1 to 5 seconds during each activation as preset by owner. A tamper resistant soap level viewing window shall be provided. Unit shall have a removable access lid on top of unit which is opened with special key provided.
Technical specification
  • Unique ref.ASI0360
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)240
  • Depth (mm)115
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit