Publish your products
INTRA Easy wall mounted waste
Intra
Archived

INTRA Easy wall mounted waste

Wall mounred waste sanitary napkin disposal unit equipped with top cover door and cabinet. Waste capacity of 1.2 gal (4,6 l) construction. Lid is secured to the cabinet with a heavy-duty multi-staked concealed piano hinge.
Specification
  • User lifts lid to deposit waste material. Unit is emptied by opening top door and removing wax paper collection bag. Waxed paper liner bags are furnished by others. Sanitary Napkin Disposal shall have top cover door and cabinet of 22 gauge type 304 stainless steel alloy 18-8. All exposed surfaces shall be satin finish and be protected during shipment with PVC film easily removable after installation. Capacity shall be 1.2 gal (4.5L). Top cover is attached to cabinet with a full length 3/16" diameter (Ø4.8) stainless steel multi-staked piano hinge. Structural assembly of body and door components shall be of welded construction.
Technical specification
  • Unique ref.ASI0852
  • Product familyHygiene products
  • Product group351
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)255
  • Width (mm)190
  • Depth (mm)95
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)4
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitleSolid Waste Bins
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit