Publish your products
INTRA Icon waste
Intra
Archived

INTRA Icon waste

Waste bin in stainless steel, with lid. For sanitary towels. Volume 48 l. Supplied with waste bucket (12 l) in plastic. All products are created in stainless steel, a durable and hygienic material that is maintenance-free and easy to clean. Polished finish enhances the clean appearance.
Specification
  • The bag is locked into the product and prevents access for others then service personnel. Flexible bracket for attachment and removal of the bag. ICA3H have lids with collection / hide screen and plastic bucket - suited as sanitary waste disposal Outer dimension: 300x450x200 mm Covers all the products needed to equip both small and large toilet Minimalist expression, the rounded corners that soften up the ground finish Easy to assemble Easy to clean Easy access to service
Technical specification
  • Unique ref.ICA3H
  • Product familyHygiene products
  • Product group350
  • TypeObject (single object)
  • Date of publishing2017-11-12
  • Edition number1
  • Height (mm)450
  • Width (mm)300
  • Depth (mm)200
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inSweden
  • Weight Net (Kg)7.9
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_50_07_96
  • Uniclass 2015 DescriptionWaste bins
  • CSI MasterFormat 2014 Code11 82 13
  • CSI MasterFormat 2014 TitleSolid Waste Bins
  • OmniClass Number23-21 17 11
  • OmniClass TitleInterior Waste Bins
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit