Publish your products
INTRA Millinox wall mounted Toilet paper holder big roll
Intra
Archived

INTRA Millinox wall mounted Toilet paper holder big roll

Toilet roll holder in stainless steel. For big roll, max D270mm. Outer dimension: 300x300x132 mm Exclusive, sculptural and stylish - Millinox has a curved shape with a satin finish. The series is created by designer Odd Thorsen, one of the foremost and most successful product designers. Thorsen has a systematic approach to design and ensures function and aesthetics play an equal role in all his projects.
Specification
  • Covers all the products needed to equip both small and large toilet. An exclusive line of accessories in satin finish Double curved shape which provides additional strength Easy to assemble Easy to clean Easy access to service
Technical specification
  • Unique ref.MXT4
  • Product familyHygiene products
  • Product group350
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)300
  • Width (mm)300
  • Depth (mm)132
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inSweden
  • Weight Net (Kg)3.5
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • OmniClass Number23-21 43 15 31
  • OmniClass TitleToilet Tissue Dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit