Publish your products
EZ Mechanical Flex Coupling - Flexible DWV Coupling - 4"

EZ Mechanical Flex Coupling - Flexible DWV Coupling - 4"

The EZ Flex Coupling can be inserted between two aligned pipes by flexing the female ends back, inserting the coupling between the pipe, and then folding the ends back onto the pipe and tightening the clamps.

4″ EZ Mechanical Coupling (Black), expansion joint for vertical stacks

  • Decreases labor requirements
  • Reduces project costs by up to 40%
  • Speeds and simplifies installation
  • Cuts pipe and fittings cost by almost 50%
  • Reduces need for inserts, rods and hangers
  • Simplifies engineering/design layouts
Specification
  • 4″ EZ Mechanical Coupling (Black)
    Part #: 46055
    Model #: P45470D

      EZ Mechanical Flex Coupling: Fits in-between 2-1/2” space, connecting two sections of DWV pipe. Connects PVC to PVC or PVC to Cast Iron DWV Pipe.

    Technical specification
    • Unique ref.ez-mechanical-flex-coupling-4
    • Product familyDrainage, Waste, Venting Drainage Fittings
    • Product groupFlexible Couplings
    • TypeObject (single object)
    • Date of publishing2026-06-05
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Pipes