Publish your products
Provent BaseVent  - DWV Vent Base Fitting - 4″ X 3″
Provent BaseVent  - DWV Vent Base Fitting - 4″ X 3″
Provent BaseVent  - DWV Vent Base Fitting - 4″ X 3″
Provent BaseVent  - DWV Vent Base Fitting - 4″ X 3″

    Provent BaseVent - DWV Vent Base Fitting - 4″ X 3″

    The ProVent Base Fitting has a pressure relief vent opening that extends up then makes a 180 degree turn downward using pipe and fittings that connect to the horizontal building drain at a point no less than 10 pipe diameters downstream from the center line of the vertical stack to the centerline of the branch wye. 

    The pressure relief vent line may run parallel to the horizontal drain and must connect above the centerline of the drain. In situations when existing elevations require the soil or waste branches to be made flat with the main drain, a minimum distance of 40” is required between the centerline of the stack and the wye branch.

    4″ X 3″ ProVent PVC Base Assembly de-aerator fitting, with nose baffle

    • Decreases labor requirements
    • Reduces project costs by up to 40%
    • Speeds and simplifies installation
    • Cuts pipe and fittings cost by almost 50%
    • Reduces need for inserts, rods and hangers
    • Simplifies engineering/design layouts
    Specification
    • Part #: 45527
      Model #: P4542B

      Specs:

      • 4” run with a 3” upright branch. 
      • The two 3” ells are supplied by others. 
      • Center from wye to 45° ell is 7-1/2"
    Technical specification
    • Unique ref.provent-basevent-pvc-base-fittings-43
    • Product familyDrainage, Waste, Venting Systems
    • Product groupBase Vent Fittings
    • Date of publishing2026-06-05
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Pipes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit