Publish your products
Wood Veneer Restroom Partitions
Wood Veneer Restroom Partitions

    Wood Veneer Restroom Partitions

    What is Wood Veneer?

    Wood veneer is a thin layer of real wood, typically 0.039″ thick, adhered to both sides of an engineered wood core. This process allows for the beauty and variety of natural wood on the surface while the core material maintains the stability and consistency needed for toilet partition components. Unlike high-pressure laminates, no two sheets of natural veneer look the same.

    Wood Veneer Use Cases

    Wood veneer is an ideal choice for upscale commercial restroom environments where elegance, warmth, and a touch of luxury are desired. Its natural beauty and customizable finishes allow designers to create sophisticated spaces that elevate the overall aesthetic of high-end facilities.

    Specification
    • DESCRIPTION

      Wood veneer (WV) toilet partition components are produced by gluing wood veneer sheets to an engineered wood core. These sheets are machined, cut to size, sanded and finished. Wood veneer components are finished using conversion varnish. Available wood species and staining combinations provide unmatched design and coordination opportunities.

      CONSIDERATIONS

      • WV is not suitable for use in wet, steam and/or high abuse locations.
      • Excessive fluids should be avoided during cleaning.
      • Horizontal grain applications require consultation
      • Budgets should be reviewed prior to specifying wood veneer.
      • All components will have natural variations in pattern, color and sheen.
      • Replacement components will have greater variations.

      CONSTRUCTION

      • Wood Veneer: .039 thick solid wood veneer and duraback sheet.
      • Core: 45lb engineered wood board.
      • Sheet adhesive: poly-vinyl acetate.
      • Edge: matching wood veneer banding is applied using PUR adhesive.
      • Components are individually sanded, stained, and top coated with conversion varnish.

      DIMENSIONS

      • Headrail braced pilaster heights is 82 inch with 58 and 72 inch doors and 94.5 inch tall with 84 inch doors.
      • Floor to ceiling pilaster heights are 1 inch less than floor to ceiling height to allow for hardware.
      • Panel height will match selected door height. Panels are available from 3 to 60 inches wide.

      Available Door Width

      • 24 inch | 610 mm
      • 34 inch | 864 mm
      • 36 inch | 914 mm

      Available Panel and Door Height

      • 58 inch | 1473 mm
      • 72 inch | 1829 mm
      • 84 inch | 2134 mm

      Standard Wood Veneer Pilaster Widths

      • mm: 76, 102, 127, 152, 178, 203, 229, 254, 305, 356, 406, 457, 508, 559, 610, 762
      • inch: 3, 4, 5, 6, 7, 8, 9, 10, 12, 14, 16, 18, 20, 22, 24, 30
    Technical specification
    • Unique ref.wood-veneer
    • Product familyRestroom Partition
    • Product groupWood Veneer
    • TypeObject (single object)
    • Date of publishing2025-07-21
    • Edition number1
    Related
    • Material mainVeneer on Moisture Resistant MDF
    Classification
    • BIMobject CategorySanitary - Screens & Dividers
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodeSs_25_12_65_60
    • Uniclass 2015 DescriptionPlasterboard laminated partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles