Publish your products
IRSAIR H 150 P
IRSAP

IRSAIR H 150 P

Horizontal version – Airflow rate up to 157 m³/h

Dual-flow ventilation unit with heat recovery.
Compact, monobloc ceiling-mounted unit.
Also suitable for floor installation.
Unit classified in accordance with European Ecodesign Regulations (EU) No. 1253/2014 and 1254/2014.

Specification
  • Self-supporting expanded polypropylene structure, providing both thermal and acoustic insulation. Compact dimensions and low profile for horizontal installation. Quick and easy access for maintenance and filter inspection through snap-fit access panels. Low-pressure-drop ePM1 70% ISO 16890 (F7 EN 779) filters installed on both the fresh air intake and the stale air extract.

    Backward-curved centrifugal fans with high-efficiency, low-noise, electronically controlled variable-speed motors.

    Eurovent-certified counterflow static aluminium heat exchanger for sensible heat recovery. Motorised bypass for free cooling and free heating. Circular air connections with sealing gaskets for connection to the air ductwork.

    Electrical panel housed inside the unit, separated from the airflow, featuring a terminal block and microprocessor-based electronic control board. Fused male power connector with safety fuses on both poles and an illuminated on/off switch mounted on the unit. Supplied cable with moulded plug and socket.

    Dedicated control system with automatic bypass management and filter clogging monitoring via a factory-set operating hours counter.

Technical specification
  • Unique ref.irsair-h-150-p
  • Product familyIRSAP air
  • Product groupIRSAIR
  • TypeObject (single object)
  • Date of publishing2026-10-14
  • Edition number1
  • Height (mm)250
  • Width (mm)1169
  • Depth (mm)627
Related
  • Material mainExpanded Polypropylene
  • Material secondarySheet metal
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Heat Recovery

Region availability

Europe
Italy