Publish your products
JAZZ_S
JAZZ_S
    IRSAP

    JAZZ_S

    A harmony of forms full of technique and improvisation coming from two different sensibilities, JAZZ_S is an extremely versatile towel warmer. Strictly squared in its sober and essential shape, it well represents the contemporary trend. Available in 3 heights and 2 widths. With the insertion of the electric resistance (optional) it can work even in periods when the system is off.

    Specification
    • Construction features

      • steel towel warmer radiator
      • horizontal elements featuring rectangular tubes 20x25 mm section
      • 30x30 mm side squared manifolds
      • manifold threading 1/2” Gas right
      • maximum working pressure 4 bar
      • maximum working temperature 95°C
      • 50 mm connection
      • not suitable for installation with a single-pipe system
    Technical specification
    • Unique ref.jazz-s
    • Product familyIRSAP heat
    • Product groupBathroom
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City