Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
isvet/products/4d647ab3-f0e4-4977-8d19-51d2bd7fa874
Home
Categories
Furniture
Shelving & Storage
Chest of drawers - 4 drawers
Available in United States
IS-Vet Oy
Follow
Chest of drawers - 4 drawers
Panel-framed cabinets and shelves 18 mm laminate or melamine particle board. ABS edging. metal base frames and adjustable feet. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
76865
Product family
School Furniture
Product group
Panel-framed furniture
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Height (mm)
820
Width (mm)
300
Depth (mm)
570
Links
Links
Product url
http://www.isvet.fi/fin/Kalusteet/Koulukalusteet.26.html
Installation instructions
http://www.isvet.fi/files/isvet_kalustejarjestelmat2010_2.pdf
Related
Related
Material main
Particleboard
Material secondary
Laminate
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Furniture - Shelving & Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Southwest Solutions Group
Monitor Generic
4.5
(
46
)
Download
Southwest Solutions Group
Dresser Residential Furniture
4.5
(
13
)
Download
Southwest Solutions Group
Nightstand Residential Furniture
4.8
(
14
)
Download
Southwest Solutions Group
Corner Laminate Reception Desk
4.6
(
65
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
Ethnicraft
Kabuki TV cupboard - oak - 2 drawers 200x45x48 cm
Download