Publish your products
BRIVE - Wall-mount bath-shower mixer
BRIVE - Wall-mount bath-shower mixer

    BRIVE - Wall-mount bath-shower mixer

    Wall-mount bath-shower mixer - Temperature limiter ring, - water saver: sensitive stop, - push-button automatic diverter, - non-return valve on shower outlet, - “coin" anti-scale aerator, - wall connectors and escutcheons.
    Specification
    • Description: Wall-mount bath-shower mixer

      Collection: Brive - E75766

      Weight: 1,3 kg

      Installation: wall

      Product certification: Certificate of Sanitary Compliance 10 ACC LY 113

      Connection: with connectors and wall escutcheons (150 ± 15 mm)

      Mechanism: Ceramic disc cartridge

    Technical specification
    • Unique ref.E75766
    • Product familyBRIVE
    • Product groupRobinetterie
    • TypeObject (single object)
    • Date of publishing2021-04-19
    • Edition number1
    Related
    • Material mainBrass
    • Designed inFrance
    • Weight Net (Kg)2.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit