Publish your products
Quadro Cylinder 3PRun Workstation
JasonL

Quadro Cylinder 3PRun Workstation

Hello, I am the Quadro Cylinder Leg 6 Person Office Workstation [1800 x 700] - a powerhouse of productivity, designed to support a dynamic team of six. With plenty of space for computers, accessories, and collaboration, I create an efficient and organized work environment that keeps your team focused and comfortable.

Built on my signature oversized 114mm diameter cylinder legs, I provide unmatched stability and durability. As part of my versatile Quadro Cylinder range - including desks, workstations, boardroom tables, and counter tables, I offer a scalable solution that adapts to evolving office needs. My modular legs and adjustable beams ensure flexibility, allowing me to grow with your workspace demands.

For added privacy and concentration, my integrated desk-based screen minimizes noise and distractions. My adjustable feet and sleek laminate finish enhance my professional appeal, while my variety of desktop, frame, and screen colours let you customize your workspace effortlessly. Backed by a 10 year warranty, I'm a long-term investment in productivity and style.

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

    Top material: Laminate

    Edge: ABS straight edge

Technical specification
  • Unique ref.Quadro-Cylinder-3PRun-Workstation
  • Product familyDesks & Workstation
  • Product groupQuadro Cylinder
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
Related
  • Material mainLaminate
  • Material secondarySteel
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia