Publish your products
Switch Office Desk
JasonL

Switch Office Desk

Switch to me! My angled blade legs will cut through the chit-chat and make your office the space to be. Angle my legs towards each corner and watch me spread my wings. I come in black, white and wood finish making me perfect for any room.

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Seats (people): 1

    Leg width (mm): 90

    Leg depth (mm): 40

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

Technical specification
  • Unique ref.Switch-Office-Desk
  • Product familyDesks & Workstation
  • Product groupSwitch Office Desks Workstations & Tables
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
  • Height (mm)740
  • Width (mm)1600
  • Depth (mm)800
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia