Publish your products
Baobab Circular Base Boardroom Rectangle Table [2400L x 1200W]
JasonL

Baobab Circular Base Boardroom Rectangle Table [2400L x 1200W]

Hi, I'm Baobab Circular Base Boardroom Rectangle Table - an elegant and functional centrepiece for premium conference rooms, boardrooms, meeting rooms, and breakout spaces, designed to foster collaboration. My unique cylindrical shape and rounded corners provide a pleasant atmosphere that mixes style and comfort. I am not just eye-catching, I'm also built to last, boasting durability and sophistication in equal measure. I am available in a variety of sizes and finishes, ensuring that I can adapt and enhance your space precisely as needed.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 740

    Top dimensions (mm) 2400 x 1200

    Base dimensions (mm) 540 Dia

    Total length (mm) 1100

    Total width (mm) 1100

    Table top thickness (mm) 25

    Warranty (years) 10

    Maximum load (kg) 75

    Product weight (kg) 60

    Seats (people) 4

    Surface finish White, maple, salvage oak, dark oak

    Edge Rounded corners, ABS straight edge

    Pre-drill pattern provided No (need to drill screws underneath top)

    Leg/frame finish White, black powdercoated

    Frame material Metal

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product does not include Chairs

Technical specification
  • Unique ref.baobab-boardroom-rectangle-table-2400l-x-1200w
  • Product familyBoardroom Tables
  • Product groupBaobab Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia