Publish your products
Baobab Circular Base Coffee Round Table [600mm]
JasonL

Baobab Circular Base Coffee Round Table [600mm]

Hi, I'm Baobab Circular Base Coffee Round Table - a classic beauty with a circular base that adds a touch of elegance to any room. I'm available in different sizes and finishes to fit your style and space perfectly. My table is not just pretty, but I'm also great for placing your coffee, books, or a lovely vase of flowers. It's the perfect addition to make your living space cozy and stylish.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 475

    Top dimensions (mm) 600 Dia

    Base dimensions (mm) 400

    Total length (mm) 600

    Total width (mm) 600

    Table top thickness (mm) 25

    Warranty (years) 10

    Maximum load (kg) 75

    Product weight (kg) 44

    Seats (people) 3

    Surface finish White, maple, salvage oak, dark oak

    Edge ABS straight edge

    Pre-drill pattern provided No (need to drill screws underneath top)

    Leg/frame finish White, black powdercoated

    Frame material Metal

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product does not include Chair

Technical specification
  • Unique ref.baobab-circular-base-coffee-round-table-600mm
  • Product familyBoardroom Tables
  • Product groupBaobab Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia