Publish your products
Baobab Circular Base Meeting Round Table 1200 mm
JasonL

Baobab Circular Base Meeting Round Table 1200 mm

Introducing the Baobab Circular Base Meeting Round Table - a timeless and versatile piece of furniture designed to elevate the aesthetics of any boardroom, conference room, or meeting space. With my circular base, I radiates sophistication that instantly elevates the ambiance of any setting. My table is available in various sizes and colour options, allowing me to adapt to varied room designs and meeting needs. I serves as an enduring centrepiece that combines style and function in corporate settings, generating productive and fascinating discussions, thanks to my traditional yet efficient design.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 740

    Top dimensions (mm) 1200 Dia

    Base dimensions (mm) 400 Dia

    Total length (mm) 700

    Total width (mm) 700

    Table top thickness (mm) 25

    Warranty (years) 10

    Maximum load (kg) 75

    Product weight (kg) 54

    Seats (people) 3

    Surface finish White, maple, salvage oak, dark oak

    Edge ABS straight edge

    Pre-drill pattern provided No (need to drill screws underneath top)

    Leg/frame finish White, black powdercoated

    Frame material Metal

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product does not include Chairs

Technical specification
  • Unique ref.baobab-circular-base-meeting-round-table-1200-mm
  • Product familyBoardroom Tables
  • Product groupBaobab Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia