Publish your products
Quadro A 2PRun Workstation
JasonL

Quadro A 2PRun Workstation

I'm the Quadro Workstation, a modern and reliable desk for a hard-working team. I have a smooth, laminate desktop finish that exudes professionalism and style, and offer ample space for all your electronics, accessories and files. I'm a commercial-quality workstation that's been built to withstand heavy, regular use, giving you a sturdy and secure base on which to work. I also have adjustable feet for added convenience and plenty of space underneath for drawers or other furniture. I'm available in multiple sizes, desktop and leg finishes to suit your style of work, and come with a generous 10 year warranty. Add an optional desk-based screen for additional privacy, and enjoy your own space whilst collaborating with ease.

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

    Top material: Laminate

    Edge: ABS straight edge

Technical specification
  • Unique ref.Quadro-A-2PRun-Workstation
  • Product familyDesks & Workstation
  • Product groupQuadro A
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
  • Height (mm)740
  • Width (mm)3200
  • Depth (mm)800
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)56
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit