Publish your products
Sapphire Rectangle Boardroom Table with Round Corners - 1800 L X 1100 W
JasonL

Sapphire Rectangle Boardroom Table with Round Corners - 1800 L X 1100 W

If you are looking for a stunning boardroom table to be the centre piece of your office, look no further! I'm Sapphire Rectangle Boardroom Table - Disc Base with Rounded Corners. It is 750mm high and 1100 x 1100 wide, built to last with white and black powder-coated cast iron legs, and a stylish straight ABS edge laminate top.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 750

    Top dimensions (mm) 1800 x 1100

    Total length (mm) 1800

    Total width (mm) 1100

    Table top thickness (mm) 25

    Warranty (years) 5

    Maximum load (kg) 75

    Product weight (kg) 36

    Seats (people) 4

    Surface finish White, maple, salvage oak and dark oak

    Edge Rounded corners, straight ABS edge

    Pre-drill pattern provided Screws will need to be drilled into top

    Leg/frame finish Black, white powdercoated, stainless steel

    Frame material Mild steel

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product include Screws to attach a variety of tops, please check screw length is correct for top prior to drilling

    This product does not include Monitors, computer-ware, chairs, storage units, monitor arms, lights

Technical specification
  • Unique ref.sapphire-rectangle-boardroom-table-rounded-corners-1800-1100
  • Product familyBoardroom Tables
  • Product groupSapphire Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia