Publish your products
Sapphire Round Counter Table 800 & 1000 mm
JasonL

Sapphire Round Counter Table 800 & 1000 mm

With my three black, white and stainless cast iron base that's both contemporary and durable, I'm ideal for a cafe, bar, kitchen, or open workspace. You can customise my top size and colour, all of which complement my stainless steel edge. I look great and am designed to last under heavy use.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Allen Key (provided)

    Height (mm) 1080

    Top dimensions (mm) 800 Dia

    Total length (mm) 800

    Total width (mm) 800

    Table top thickness (mm) 25

    Warranty (years) 1

    Maximum load (kg) 55

    Product weight (kg) 34

    Seats (people) 2

    Surface finish White, maple, salvage oak, dark oak

    Edge ABS straight edge

    Pre-drill pattern provided Yes

    Leg/frame finish White, black powdercoated, stainless steel

    Frame material Mild steel black, white powdercoated and stainless steel

    Use Suitable for indoor

    Top material Laminate

    This product include Screws to attach a variety of tops, please check screw length is correct for top prior to drilling

    This product does not include Monitors, computer-ware, chairs, storage units, monitor arms, lights

Technical specification
  • Unique ref.sapphire-round-counter-table-800-1000
  • Product familyBoardroom Tables
  • Product groupSapphire Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia