Publish your products
Switch Meeting Room Table - Radius Corners 3200L x 1100W
JasonL

Switch Meeting Room Table - Radius Corners 3200L x 1100W

If you are looking for that perfect boardroom table to be the centrepiece of your office, then look no further! Make a statement with my timeless sophisticated and stylish design. Coming in a range of sizes - I am sure to fit any space you need. Impress your clients with my simple modern design that is smart and professional anywhere you put me!

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes

    Tools required Hand drill (assembly will require drilling wood screws into the laminate tops)

    Height (mm) 750

    Top dimensions (mm) 3200x1100

    Total length (mm) 3200

    Total width (mm) 1100

    Table top thickness (mm) 25

    Warranty (years) 10

    Maximum load (kg) 75

    Product weight (kg) 36

    Seats (people) 4

    Surface finish White, maple, salvage oak, dark oak

    Edge Rounded corners, straight edge

    Pre-drill pattern provided Screws will need to be drilled into top

    Leg/frame finish Natural, white, black powdercoated

    Frame material Aluminium wood imprint, white, black powdercoat

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product include Screws to attach a variety of tops, please check screw length is correct for top prior to drilling

    This product does not include Monitors, computer-ware, chairs, storage units, monitor arms, lights

Technical specification
  • Unique ref.switch-meeting-room-table-rounded-corners-3200l-x-1100w-copy
  • Product familyBoardroom Tables
  • Product groupSwitch
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryWood
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia