Publish your products
Jatak Floor Truss Wood Element
Jatak

Jatak Floor Truss Wood Element

4.1 out of 5 stars4.1(7 reviews)

If you want to build in a way that is efficient, economical and environmentally friendly, choose the Jatak® Hulldekke (wooden hollow block floor lattice truss system). The lattice girders formed together as the Jatak® Hulldekke offer a flexible and future-oriented floor slab. The Jatak® Hulldekke can cover large spans of up to 8.0 m at a height of 500 mm. This means the architect has plenty of space to use to provide high quality solutions.

  • Suitable for spans of up to 8 metres
  • More space for architects
  • Integration of larger installations into floor

At the same time, the open design solution provides space for integration of necessary installations such as water/drainge, ventilation, electrical systems, etc. This means that the need for suspended ceilings is reduced, enhancing the floor-to-ceiling height of each storey. Floor systems using the Jatak® Hulldekke are light weight, which can help to reduce foundation costs. Complete ceiling sections with lattice girders that are 2.4 metres wide are supplied ready-made and hoisted onto the building. Several different surveys have shown that this is one of the fastest systems out there when it comes to speed of installation. While it is recommended that insulation is blown in, insulation panels can also be used. The structure is also able to achieve a fire resistance of REI-60 and sound classification B.

Applications:

  • Residential housing
  • Garages
  • Low-level blocks of up to 5 storeys
  • Roof structures
  • Industrial buildings
  • Agricultural buildings
Specification
  • Height:
    Standard element from 350mm – 600mm dependent on span width.

    Design loads:
    Selfweight/permanent load 0,7 kN/m2
    Live load 3,0kN/m2. Loads can be adjusted to project.

    Internal spacing (trusses):
    0,6m

    Top construction:
    Sheating
    Truss construction:
    98x48mm (w x h) timber with nail plate joints

    Please see the product URL for information regarding fire resistance and sound classification. 

Technical specification
  • Unique ref.jatak-floortruss-woodelement
  • Product familyConstruction
  • Product groupSlab
  • TypeObject (single object)
  • Date of publishing2019-06-20
  • Edition number1
  • Height (mm)350
  • Width (mm)2400
Related
  • Material mainTimber
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • IFC classificationFloor
  • UNSPSC nameWood trusses
  • UNSPSC code30103606
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code06 15 13
  • CSI MasterFormat 2014 TitleWood Floor Decking
  • OmniClass Number23-13 35 23 11 15
  • OmniClass TitleWood Structural Floor Decks
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Norway