Publish your products
BRX308-LA Line Array Element
BRX308-LA Line Array Element
BRX308-LA Line Array Element

    BRX308-LA Line Array Element

    Features

    • Dual 8-inch LF drivers and 3-inch titanium compression driver
    • Frequency range: 80 Hz–20 kHz (-10 dB)
    • 110° horizontal x 12° (variable) vertical dispersion
    • 136 dB maximum SPL
    • Variable interbox angles
    • I/O: two 4-pole NL4 connectors wired in parallel for IN/THRU use
    • Dimensions (W x H x D): 662 x 299 x 376 mm (26 x 11.8 x 14.8 inches)
    • Weight: 20.5 kg (45.2 pounds)
    Specification
    • SYSTEM TYPE: Modular, portable line array

      FREQUENCY RANGE (-10 dB): 80 Hz-20 kHz

      MAX PEAK SPL (2 PI): 136 dB

      NOMINAL DIRECTIVITY (H x V): 110° x 12° (variable)

      TRANSDUCERS: LF: 2 x 8" HF: 1 x 3" titanium compression

      COMPLIANCE: CE

      MATERIAL: Plywood

      COLOR/FINISH: Matte black, Duraflex

      CONNECTORS: Two 4-pole NL4 connectors wired in parallel for IN/THRU use

      WEIGHT: 20.5 kg (45.2 lb)

      DIMENSIONS (D x W x H): 376 x 662 x 299 mm (14.8 x 26 x 11.8 in)

    Technical specification
    • Unique ref.brx308-la_line-array-element
    • Product familyLive Portable
    • Product groupBRX Series
    • TypeObject (single object)
    • Date of publishing2021-11-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit