Publish your products
MTC-300BB8 - 1 Cubic Ft. Backcan for Control 300 Series 8 in. Drivers

MTC-300BB8 - 1 Cubic Ft. Backcan for Control 300 Series 8 in. Drivers

1 Cubic Ft. Backbox for Control 300 Series 8 in. Drivers
Professional Series

Features

  • Extra-thick 16 gauge metal construction.
  • Lined with 12 mm (½ inch) thick MDF to eliminate resonances and to provide extra bass response.
  • Knockouts on top and side.
Specification
  • External Volume: 1 cu ft., nominal
    Internal Volume: .71 cu ft.
    Knockouts: 22.1 mm (0.87 in) diameter opening Five (5) locations: 1 on top panel 4 on side of can
    Height: 259 mm (10.2 in) above ceiling 268 mm (10.6 in) total height
    Outside diameter: 380 mm (15.0 in)
    Inside Diameter: 273 mm (10.7 in)
    Ceiling Cutout Size: 310 mm (12.2 in)
    Safety Agency Rating: Suitable for use in air handling spaces, perU.L.-2043, U.L.-1480, NFPA90 & NFPA70A
    Net Weight: 5.2 kg (11.5 lbs)
    Shipping Weight: 7.9 kg (16.5 lbs)

Technical specification
  • Unique ref.MTC-300BB8-1-Cubic-Ft-Backcan-for-Control-300-Series-8-in-Drivers
  • Product familyInstalled Sound
  • Product groupCeiling Speakers
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit