Publish your products
Changing table Elin 140
Changing table Elin 140
    Jeltec

    Changing table Elin 140

    Elin 140 is an electrical height-adjustable changing table with a working height between 60-110 cm. The changing table is equipped with a phthalate-free mattress and high side barriers. To avoid heavy lifting it can be complemented with Klättra a practical staircase for changing tables. Elin 140 changing table is available in birch or white laminate.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Technical specification
    • Unique ref.Elin140
    • Product familyChanging stations
    • Product groupElit
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1400
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)58
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden