Publish your products
Changing table Elit 100
Changing table Elit 100
    Jeltec

    Changing table Elit 100

    Elit 100 Golv is an electrical height-adjustable changing table with a 57-110 cm working height. It comes with a phthalate-free mattress and high side barriers. To avoid heavy lifting Skötbord Elit can be complemented with Klättra steps. Elit100 is available in birch or white laminate.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Specification
    • Width: 100 cm

      Depth: 80 cm

      Regulation: Electric, working height 57-110 cm

      Variant: Floor standing

      Material specification:

      Floor stand: White metal

      Changing table top: including high changing table edges (14 cm) available in three material variants:

      - High-pressure laminated birch plywood with rounded edges (birch or white)

      - Corian® - A non-porous and seamless material that repels moisture, dirt and bacteria.

      - Compact laminate - A durable material that is easy to clean.

      Mattress: Cold foam covered with phthalate-free artificial leather, certified according to ÖEKO-TEX Standard 100 class 1.

    Technical specification
    • Unique ref.Elit100
    • Product familyChanging stations
    • Product groupElit
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1000
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)38
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden