Publish your products
Changing table Lyfta 140 Vägg
Changing table Lyfta 140 Vägg
    Jeltec
    Archived

    Changing table Lyfta 140 Vägg

    Lyfta 140 Vägg is mounted using a rail on the wall. Neither a ladder nor stairs are needed for Lifting. Lyfta is an electric height-adjustable changing table with a working height between 30–110cm.You can easily lower the changing table to floor level so the child can climb onto the changing table without having to be lifted. When the changing table is not in use, the top can easily be folded up against the wall to save space. All our changing tables come with high side barriers, for safety and a phthalate-free mattress.

    In order to avoid pinching risks, it is very important to ensure from the outset that there is enough space for the safety distances required when installing changing tables with adjustable height. Read more about the current safety standard (ISO 3854:2019) under the link Installation guide.


    Technical specification
    • Unique ref.Elit140vagg
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2024-01-19
    • Edition number1
    • Width (mm)1400
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit