Publish your products
Washing bench Tvättbänk
Washing bench Tvättbänk
    Jeltec

    Washing bench Tvättbänk

    The washing bench are designed to minimize the risk of pressure injuries when placed beside a height adjustable changing table. It comes complete with a mixer tap and pull-out shower, drainage components and 12 cm deep wire baskets. Available in birch or white laminate.
    Technical specification
    • Unique ref.Tvattbank
    • Product familyChanging stations
    • Product groupTvättbänk
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Height (mm)900
    • Width (mm)600
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden