Publish your products
CUBITO Bathtub, 1800x800 without support feet
Jika

CUBITO Bathtub, 1800x800 without support feet

This Cubito bathtub cherishes the newest trends in bathroom furnishing, namely the surprising simplicity at a glance. Made of 100% acrylate which secures color stability, easy cleaning and pleasant touch, featuring good insulation. Possible quick and effortless attachment by means of panel mounting system, thus being a suitable alternative to costly walling-in. Made in the European Union. 5-year warranty provided. 265 liters capacity.
Technical specification
  • Unique ref.223420
  • Product familyCubito
  • Product groupBaths
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)415
  • Width (mm)1800
  • Depth (mm)800
Related
  • Material mainAcrylic
  • Designed inCzech Republic
  • Manufactured inPortugal
  • Weight Net (Kg)24.6
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Algeria
Albania
Armenia
Angola
Andorra
Azerbaijan
Benin
Austria
Bahrain
Botswana
Belarus
Bangladesh
Burkina Faso
Belgium
Bhutan
Burundi
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Bulgaria
Brunei
Cape Verde
Croatia
Cambodia
Central African Republic
Cyprus
China
Chad
Czech Republic
Christmas Island
Comoros
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Estonia
Georgia
Democratic Republic of the Congo
Faroe Islands
Hong Kong
Djibouti
Finland
India
Egypt
France
Indonesia
Equatorial Guinea
Germany
Iran
Eritrea
Gibraltar
Iraq
Eswatini
Greece
Israel
Ethiopia
Guernsey
Japan
Gabon
Hungary
Jordan
Ghana
Iceland
Kazakhstan
Guinea
Ireland
Kuwait
Guinea-Bissau
Isle of Man
Kyrgyzstan
Kenya
Italy
Laos
Lesotho
Jersey
Lebanon
Liberia
Latvia
Macau
Libya
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe