Publish your products
LYRA PLUS Shower enclosure 90x90x190 cm, corner
LYRA PLUS Shower enclosure 90x90x190 cm, corner
    Jika

    LYRA PLUS Shower enclosure 90x90x190 cm, corner

    3.8 out of 5 stars3.8(6 reviews)
    Shower enclosure 90x90x190 cm, corner
    Technical specification
    • Unique ref.253382
    • Product familyLyra Plus
    • Product groupShower cabins
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    • Height (mm)1900
    • Width (mm)880
    • Depth (mm)880
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inCzech Republic
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationFurnishing Element
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code12 44 16
    • CSI MasterFormat 2014 TitleShower Curtains
    • OmniClass Number23-31 17 25
    • OmniClass TitleShower Screens
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Armenia
    Angola
    Andorra
    Azerbaijan
    Benin
    Austria
    Bahrain
    Botswana
    Belarus
    Bangladesh
    Burkina Faso
    Belgium
    Bhutan
    Burundi
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Bulgaria
    Brunei
    Cape Verde
    Croatia
    Cambodia
    Central African Republic
    Cyprus
    China
    Chad
    Czech Republic
    Christmas Island
    Comoros
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Estonia
    Georgia
    Democratic Republic of the Congo
    Faroe Islands
    Hong Kong
    Djibouti
    Finland
    India
    Egypt
    France
    Indonesia
    Equatorial Guinea
    Germany
    Iran
    Eritrea
    Gibraltar
    Iraq
    Eswatini
    Greece
    Israel
    Ethiopia
    Guernsey
    Japan
    Gabon
    Hungary
    Jordan
    Ghana
    Iceland
    Kazakhstan
    Guinea
    Ireland
    Kuwait
    Guinea-Bissau
    Isle of Man
    Kyrgyzstan
    Kenya
    Italy
    Laos
    Lesotho
    Jersey
    Lebanon
    Liberia
    Latvia
    Macau
    Libya
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe