This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Antibacterial foamsoap cartridge for soap dispenser "AUTOMATIC"

Unique ref.: antibacterial_foam_cartridge_for_automatic_soap_dispenser
Brand: Jofel
Product family: Soap dispensers
Product group: Futura
Width (mm): 210
Height (mm): 155
Depth (mm): 520
Date of publishing: 2020-05-15
Edition number: 1
Type: Documentation (info)
Download (1)

*Concentrated liquid soap pouch/cartridge, for foam.
*Contains triclosan: anti-microbic and -bacterian agent.
*Use only with Jofel dispenser ref. AC91000.
*0,800 litre cartridge/pouch, valve incorporated.
*Neutral PH, formulation free of aggressive agents.
*Professional use only.
*Box containing 6 cartridges, 0,800 Litre each
*Dosage: 2150 per cartridge, 0,375 ml. per dose
*Protects, cleans and softens skin.
*Pleasant and soft feel
*In line with new trends of the market

COMPOSITION:

AQUA, COCAMIDOPROPYL BETAINE, TEA LAURYL SULFATE,
COCAMIDE DEA, POLIQUATERNIUM 7, METHYLCHLOROISOTHIAZOLINE,
METHYLISOTHIAZOLINONE, BIS (hidrocimetil)-5, 5-DIMETILIMIDAZOLINE-2,4-DIONA,
CITRIC ACID, TRICLOSAN, COLORANTS 

CHARACTERISTICS:

SUITABLE FOR FOOD INDUSTRY.
DUE TO ITS EFFICIENCY IS STRONGLY RECOMMENDED FOR PLACES WITH FREQUENT
USE AND HIGH TRAFFIC OF PEOPLE 


COMPOSITION:

AQUA, COCAMIDOPROPYL BETAINE, TEA LAURYL SULFATE, COCAMIDE DEA, POLIQUATERNIUM 7, METHYLCHLOROISOTHIAZOLINE, METHYLISOTHIAZOLINONE, BIS (hidrocimetil)-5, 5-DIMETILIMIDAZOLINE-2,4-DIONA, CITRIC ACID, TRICLOSAN, COLORANTS 


CHARACTERISTICS:

SUITABLE FOR FOOD INDUSTRY. DUE TO ITS EFFICIENCY IS STRONGLY RECOMMENDED FOR PLACES WITH FREQUENT USE AND HIGH TRAFFIC OF PEOPLE 




Material main: Plastic
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 10.83

BIMobject Category: Sanitary - Dispensers
IFC classification: Furnishing Element
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L8246
Uniclass 1.4 Description: Soap holders/dispensers
Uniclass 2.0 Code: PR-35-76-80
Uniclass 2.0 Description: Soap Dispensers
Uniclass 2015 Code: Pr_40_70_22_81
Uniclass 2015 Description: Soap dispensers
NBS Reference Code: 35-76-80
NBS Reference Description: Soap Dispensers
OmniClass Number: 23-31 25 29 13
OmniClass Title: Hand Soap Dispensers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®