Unique ref.: | extendable_clothes_line |
---|---|
Brand: | Jofel |
Product family: | Bath accessories |
Product group: | Luxury |
Width (mm): | 100 |
Height (mm): | 100 |
Depth (mm): | 60 |
Date of publishing: | 2019-05-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://jofel.com/en/tendedero-extensible-pared.html?___from_store=es |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://jofel.com/media/fichas/en/AW61300.pdf |
Instruction video: | |
GTIN code: | 8427950351259 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/jofel/product/extendable_clothes_line
Material main: | Chrome |
---|---|
Material secondary: | Chrome |
Designed in: | Spain |
Manufactured in: | Spain |
Weight Net (Kg): | 0.23 |
BIMobject Category: | Sanitary - Accessories |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L41821 |
Uniclass 1.4 Description: | Fasteners, stays, hooks |
Uniclass 2.0 Code: | PR-35-75-18 |
Uniclass 2.0 Description: | Clothes Hooks |
Uniclass 2015 Code: | Pr_40_50_05_95 |
Uniclass 2015 Description: | Wall hangings |
NBS Reference Code: | 35-75-18 |
NBS Reference Description: | Clothes Hooks |
CSI MasterFormat 2014 Code: | 10 28 00 |
CSI MasterFormat 2014 Title: | Toilet, Bath, and Laundry Accessories |
OmniClass Number: | 23-21 37 13 11 11 |
OmniClass Title: | Wall Hangings |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Integral Finish | Polished |
Material | Stainless steel |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Stainless steel |
BIMobject®