Publish your products
Smart toilet tissue paper dispenser medium size
Jofel
Archived

Smart toilet tissue paper dispenser medium size

Toilet tissue roll dispenser, “Low Cost” Made of high quality white ABS. Key lock and content viewer. For rolls up to 300 m and with diameter of 220 mm. For mandrels with 45 mm diameter. Easy to clean and replace roll. Robust, resistant and long lasting life. Hinged cover for easy opening. Modern design that suits perfectly any installation and decor Included in the range “Smart”, low cost. Ideal for places with medium to high traffic of people. Recommended for collectivities and public toilets.
Specification
  • NET (Without packaging) DIMENSIONS (mm) HEIGHT: 640 WIDTH: 1008 DEPTH: 373 WEIGHT (Kg) 36,840 GROSS (with packaging) HEIGHT: 650 WIDTH:1212 DEPTH: 475 WEIGHT (Kg) 41,040
Technical specification
  • Unique ref.Smart_toilet_paper_dispenser_medium_size
  • Product familyBath accessories
  • Product groupBath accessories
  • TypeObject (single object)
  • Date of publishing2019-02-14
  • Edition number1
  • Height (mm)280
  • Width (mm)275
  • Depth (mm)120
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.46
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurnishing Element
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit