Publish your products
Soap dispenser Aitana Deluxe
Jofel
Archived

Soap dispenser Aitana Deluxe

*Bulk fill soap dispenser. *Deposit made of smoke SAN, 0,900 Litre capacity *Base and push button made of grey ABS, of high quality and resistance. *Key lock, inox steel cover. *Push button includes anticorrosion and non-drip valve *Allows to view completely the quantity of soap available. *Great performance, long lasting life. *Easy to clean and maintain. *Recommended for collectivities and high traffic public toilets. *Widely tested.
Specification
  • BULK FILL SOAP DISPENSER WITH REFILLABLE DEPOSIT TRANSPARENT SAN PLASTIC DEPOSIT WITH 0,900 L CAPACITY BASE AND PUSH BUTTON MADE IN HIGH QUALITY AND HIGHLY RESISTANT GREY ABS KEY LOCK, STAINLESS STEEL LID NON-DRIP AND ANTI CORROSION VALVE IN PUSH BUTTON CONTENT VIEWER TO MONITOR THE AMOUNT OF SOAP AVAILABLE
Technical specification
  • Unique ref.soap_dispenser_aitana_deluxe
  • Product familySoap dispensers
  • Product groupAitana
  • TypeObject (single object)
  • Date of publishing2019-12-18
  • Edition number1
  • Height (mm)210
  • Width (mm)125
  • Depth (mm)105
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)0.42
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationFurnishing Element
  • ETIM CodeEC010549
  • ETIM NameSoap dispenser
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodePr_40_70_22_81
  • Uniclass 2015 DescriptionSoap dispensers
  • OmniClass Number23-31 25 29 13
  • OmniClass TitleHand Soap Dispensers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit