Publish your products
Z-Fold towel dispenser Futura (Z-600) Inox
Z-Fold towel dispenser Futura (Z-600) Inox
    Jofel
    Archived

    Z-Fold towel dispenser Futura (Z-600) Inox

    *Z-fold hand towel dispenser. *Made of inox steel, satin finish, high quality and resistance. *Key lock, level viewer and hinged cover. *Acommodates up to 600 z-fold towels. *Delivers unfolded towels by the underside, one at a time: reduced cost. *Included in the range "Futura". *Refill of towels is easy, quick and simple. *Maximum saving of paper. *Hygienic: Avoids contamination when touching towels manually. *Robust, long lasting life. *Easy to clean and maintain. *Ideal for places with high traffic of people. *Recommended for collectivities and public toilets.
    Specification
    • MADE OF HIGH QUALITY SATIN STAINLESS STEEL, HIGHLY RESISTANT
    Technical specification
    • Unique ref.Z-Fold_600_towel_dispenser_Futura_inox
    • Product familyPaper dispensers
    • Product groupFutura
    • TypeObject (single object)
    • Date of publishing2019-12-18
    • Edition number1
    • Height (mm)343
    • Width (mm)263
    • Depth (mm)140
    Related
    • Material mainStainless steel
    • Material secondaryABS
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)1.71
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • ETIM CodeEC010593
    • ETIM NamePaper dispenser
    • Uniclass 2015 CodePr_40_70_22_90
    • Uniclass 2015 DescriptionToilet paper dispensers
    • OmniClass Number23-21 43 15 25
    • OmniClass TitlePaper Towel Dispensers