Publish your products
GoBoard® Shower Pan Kit

GoBoard® Shower Pan Kit

GoBoard® Shower System from Johns Manville is a time saving versatile shower system, and it's the right choice for both DIYers and pros.

  • On-site shower pan customization
  • Engineered for speed
  • Low profile drain riser
  • Easy to Cut
  • Waterproof built-in

Everything is in the box! The GoBoard Point Drain Shower Pan Kit includes:

  • GoBoard Point Drain Kit
  • Four GoBoard Wedges
  • Two GoBoard Curbs
  • 3 Tubes of GoBoard Pro Sealant
Specification
  • Materials Sold Separately

    • 1/2″ GoBoard Tile Backer Board
    • GoBoard Fasteners
    • GoBoard Washers
    • GoBoard Seam Fabric (optional)

    Recommended Materials and Tools

    • utility knife
    • pencil, or pen for marking
    • straight edge
    • drywall T-square
    • measuring tape
    • speed square
    • rubber mallet
    • flat putty knife
    • corner putty knife
    • level
    • 5-gallon bucket
    • 1/4″ square notched
    • 3/16″ v-notched trowel
    • caulk gun
    • 5″ hole saw or jigsaw
    • inside pipe cutter (if necessary)
    • Cordless drill
    • #2 Phillips bit
    • thin-set mortar
    • PVC primer
    • solvent cement

    Joint Sealing
    GoBoard Pro Sealant (or approved alternative).

    Grout
    Cement grout compliant with ANSI A118.16 standard, high-performance cement grout compliant with ANSI A118.7 standard, or epoxy grout compliant with ANSI A118.8 standard.

    Safety
    Please wear gloves, safety glasses, long sleeve shirts, and long pants and follow good safety practices when installing GoBoard Wedge and GoBoard Curb. Temporary mechanical abrasion (itching) of skin, eyes, and respiratory tract may occur upon exposure to fibers or dust during handling. GoBoard contains no cement. Wearing a respirator is recommended when working with GoBoard Pro Sealant in areas that are not well ventilated.

    Storage and Handling
    Kits can be stored on the sides or flat in an enclosed shelter.

Technical specification
  • Unique ref.goboard-shower-pan-kit
  • Product familyGoBoard
  • Product groupShower & Bathroom
  • TypeObject (single object)
  • Date of publishing2023-06-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Other
  • ETIM CodeEC011443
  • ETIM NameShower tray
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit