Publish your products
JM Corbond IV® Closed-Cell Spray Foam
JM Corbond IV® Closed-Cell Spray Foam

    JM Corbond IV® Closed-Cell Spray Foam

    JM Corbond® IV closed-cell spray polyurethane foam (SPF) is a next generation HFO blown, two-component, Class 1 rated, medium-density, SPF insulation system. JM Corbond IV is designed to insulate commercial, residential, and industrial buildings. The HFO technology allows JM Corbond IV to be produced with a low Global Warming Potential (GWP) and with an Ozone Depletion Potential (ODP) of zero. Its high yield, superior thermal and moisture performance, and exceptional sprayability and adhesion make it an ideal choice for high-performing energy efficient buildings.

    Specification
    • PART 2 - PRODUCTS

      CLOSED-CELL SPRAY POLYURETHANE FOAM

      1. Closed-Cell Spray Polyurethane Foam: ASTM C 1029, Type II, minimum density of 1.8 lb/cu. ft. and minimum aged R-value at 1-inch thickness of 6.8 deg F x h x sq. ft./Btu at 75 deg F.
      1. 1. Surface-Burning Characteristics: Comply with ASTM E 84; testing by a qualified testing agency. Identify products with appropriate markings of applicable testing agency.
      1. a. Flame-Spread Index: 25 or less.
      2. b. Smoke-Developed Index: 450 or less.

      Fire Propagation Characteristics: Passes NFPA 285 testing as part of an approved assembly.

      Manufacturers: Subject to compliance with requirements, provide products by one of the following:

      1. a. Johns Manville, “Corbond IV”; www.jm.com
    Technical specification
    • Unique ref.jm-corbond-iv-closed-cell-spray-foam
    • Product familyBuilding Insulation
    • Product groupSpray Foam Insulation
    • TypeObject (single object)
    • Date of publishing2026-07-15
    • Edition number1
    Related
    • Material mainPolyurethane
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • CSI MasterFormat 2014 Code07 21 19
    • CSI MasterFormat 2014 TitleFoamed-In-Place Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit