Johns Manville Linacoustic® R-300 is a rigid fiberglass board that is specifically designed for lining HVAC plenums and air distribution ductwork, and meets or exceeds all ASTM C 1071 Type II duct liner requirements. Linacoustic R-300’s airstream surface is coated with our proprietary Permacote® coating, which provides a durable and smooth surface that is resistant to the accumulation of dust and dirt. It also provides added product protection against microbial growth. Linacoustic R-300 provides exceptional durability and superior thermal and acoustical performance to help you create more comfortable and energy efficient indoor environments for commercial and residential building occupants.
NRC: 0.9 (R6)
R-value: 6.3 (1.5")
ASTM C1071 Type II: Complies
Greenguard: Certified
Recycled Content: 11%
Shipped with E3 Pallet™ Technology
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |