Publish your products
MinWool® Curtainwall Insulation

MinWool® Curtainwall Insulation

Johns Manville MinWool Curtainwall insulation provides superior fire resistance and thermal performance to glass, metal, and masonry curtainwall spandrel systems. The semi-rigid mineral wool boards can be placed between or over framing members, and are available plain or with a foil-faced vapor retarder. Made from basalt-derived inorganic fibers, the product is durable, dimensionally stable, and resists fungal growth.

MinWool Curtainwall is offered in two densities — Curtainwall 40 at 4.0 pcf and Curtainwall 80 at 8.0 pcf — to address a range of compressive and fire-rated spandrel applications. The product has a melting point in excess of 2000°F; unfaced versions carry a Flame Spread of 0 and Smoke Developed of 0, and faced versions meet FS 25 / SD 50 or better. It meets ASTM C612 Types 1-4 and is widely specified in perimeter fire-containment and spandrel assemblies.

Specification
  • Densities: Curtainwall 40 (4.0 pcf) and Curtainwall 80 (8.0 pcf). Thicknesses: 1"–6" common; plain or foil-faced.

    R-value: ~R-4.0 per inch nominal. Fire: ASTM E136; melting point >2000°F; unfaced FS 0 / SD 0, faced FS 25 / SD 50 or better.

Technical specification
  • Unique ref.minwool-curtainwall-insulation
  • Product familyInsulation
  • Product groupMineral Wool Board
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit