Publish your products
No-Burn® Plus - Passive Fire Protective Coating

No-Burn® Plus - Passive Fire Protective Coating

No-Burn® Plus is a white, water-based thin film intumescent coating when exposed to high temperatures and flame, intumesces creating a char-barrier protecting treated Substrates from fire. Certified to be applied to a variety of Substrates, fire performance compliance is achieved with the appropriate wet film thickness.

PRIMARY USES:

For use in new and existing buildings, complying with the IBC®, IRC® IEBC® and other applicable codes or standards, Plus is utilized in applications where it provides:

  • Surface Burning Characteristics
  • Interior Finish Classification Class I or Class A:
    • Flame Spread (FS) 0-5
    • Smoke Developed (SD) 0-35
  • Alternative or Non-prescriptive Thermal Barrier Protection
  • Fire Resistance 
  • Class III Vapor Retardancy
Specification
  • SPECIFICATIONS:

    • Color: Opaque/White/Tinted
    • Finish: Flat
    • VOC Content: 18 g/L EPA Method 24
    • Dry Time: 60-90 Minutes
    • Pails: 5 Gallons (19 L), 55 lbs.
    • Drums: 55 Gallons (208 L), 605 lbs.
    • Shelf Life: 24 Months
    • Cure Time: 24 Hours
    • Boiling Point: 212°F
    • Freezing Point: 32°F
    • % Volatile by Volume: 38%
    • Specific Gravity: 1.25

    APPLICABLE STANDARDS:
    No-Burn® Plus may be specified in compliance of the following:

    • AC14 CARB
    • AC257 CDPH (CA Spec 01350)
    • AC377 CHPS
    • ANSI/ASHRAE/ICC/USGBC Standard 189.1 CSFM: 2280-2014:0100
    • ANSI/NSF 51 EC017
    • ASTM A653 GSA PBS-P100
    • ASTM D2915 ICC/ASHRAE 700 NGBS
    • ASTM D5055 IgCC
    • ASTM E84 LEED v3 2009
    • ASTM E84, 30 min LEED v4
    • ASTM E96 NFPA 255
    • ASTM E119 NFPA 286
    • ASTM E1623 SCAQMD Rule 1113
    • ASTM E2768 UL 723
    • CAN/ULC-S102 UL 1715
Technical specification
  • Unique ref.no-burn-plus-passive-fire-protective-coating
  • Product familyBuilding Insulation
  • Product groupSpray Foam Insulation
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • CSI MasterFormat 2014 Code07 21 19
  • CSI MasterFormat 2014 TitleFoamed-In-Place Insulation
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States