Publish your products
FH Fan-Coil Units Low Profile, Horizontal, Exposed

FH Fan-Coil Units Low Profile, Horizontal, Exposed

Johnson Controls FH Series horizontal low profile fan coil units are designed to maximize flexibility of selection and installation. The units are also designed to exceed the stringent quality standards of the institutional market, while remaining cost competitive in the light commercial segment of the market. The extensive variety of standard options available on the FH Series units allows you to find the versatility to fit any HVAC system designer’s needs. Johnson Controls horizontal fan coil units set the new standards for quality, flexibility, and competitive pricing.

  • Optimized performance - ARI-440 certified and labeled; chilled-water coil or direct-expansion for cooling, hot-water, steam, or electric coil for heating; energy-efficient ECM motors.
  • Flexible design - Exposed cabinet, concealed free-return cabinet, or concealed plenum-return cabinet with rear or bottom return; 2- or 4-pipe coils
  • Piping packages - Factory-assembled piping packages available
  • Choice of controls - Thermostats can be analog, digital display, or programmable. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
  • Excellent IAQ - Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
  • Superior serviceability - Fan deck and drain pan can be removed for servicing
Technical specification
  • Unique ref.jci-fcu-fhx
  • Product familyAir Distribution - Terminal Units - Fan Coil
  • Product groupHorizontal - Low-Profile
  • TypeObject (single object)
  • Date of publishing2012-10-25
  • Edition number2
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodePr_70_65_03_29
  • Uniclass 2015 DescriptionFan coil units
  • CSI MasterFormat 2014 Code23 82 19
  • CSI MasterFormat 2014 TitleFan Coil Units
  • OmniClass Number23-33 33 11
  • OmniClass TitleFan Coil Units
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit